
TeSys D TeSys GV3 & TeSys D - S shape Comb busbar
Description
TeSys GV3 & TeSys D - S shape Comb busbar
Product Details
Weight (in Kg) | 0.12 |
---|---|
Net weight | 0.104 kg |
Product Or Component Type | comb busbar |
Poles Description | 3P |
Range Compatibility | TeSys D TeSys GV3 TeSys TeSys Deca |
Range of Product | TeSys D TeSys GV3 TeSys Deca |
Product Compatibility | GV3P LC1D40A...D65A GV3L |
Product Specific Application | S-shape busbar |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |