
TeSys D mounting kit LAD9 - for D40A or D50A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D mounting kit LAD9 - for D40A or D50A
Incl. Tax
Incl. Tax
Description
TeSys D mounting kit for star-delta starter assembly, for 3-pole contactors LC1D40A-D80A. For assembling 3 identical contactors horizontally mounted, connection by screw clamp Everlink terminals. It contains a mechanical interlock LAD4CM, power circuit connections, a time delay contact block LADS2 (1-30s). It conforms to RoHS/REACh regulation.
Product Details
Weight (in Kg) | 0.273 |
---|---|
Net weight | 0.38 kg |
Product Or Component Type | kit for star-delta |
Poles Description | 3P |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Product Compatibility | LC1D40A LC1D50A LC1D65A LC1D80A |
Kit Composition | mechanical interlock set of power connection time delay contact block LAD S2 |
Device short name | LAD9 |
Compatibility code | LAD9 |
Brand | Schneider Electric |