Schneider Electric TeSys D mounting kit LAD - for D18 to D32
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys D mounting kit LAD - for D18 to D32
Incl. Tax
Incl. Tax
Description
mounting kit LAD - for D18 to D32
Product Details
Weight (in Kg) | 0.095 |
---|---|
Net weight | 0.31 kg |
Product Or Component Type | kit for star-delta |
Poles Description | 3P |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Product Compatibility | LC1D25...D38 |
Kit Composition | electrical and mechanical interlock set of power connection |
Device short name | LAD9 |
Compatibility code | LAD9 |
Brand | Schneider Electric |