
TeSys D Kit for assembling star delta starters, for 3 x contactors LC1D09-D38 star identical, with time delay block
Description
TeSys D mounting kit, for star-delta starter assembly with 3-pole contactors LC1D09-D38 (all with the same physical size). For motor applications up to 25kW@400V in delta connection. It contains power circuit connections, screws and clamps for fixing 3 contactors to a plate, a time delay contact block LADS2 (1-30s). Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.155 |
---|---|
Net weight | 0.18 kg |
Product Or Component Type | kit for star-delta |
Poles Description | 3P |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Product Compatibility | LC1D09...D38 |
Kit Composition | electrical and mechanical interlock set of power connection time delay contact block LAD S2 |
Device short name | LAD9 |
Compatibility code | LAD9 |
Brand | Schneider Electric |