
TeSys D Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
Incl. Tax
Incl. Tax
Description
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D40A-D80A. For assembling 2 identical contactors horizontally mounted, connection by EverLink BTR screw terminals. It contains a mechanical interlock LAD4CM, a set of power connections LA9D65A69. It conforms to RoHS/REACh regulation.
Product Details
Weight (in Kg) | 0.164 |
---|---|
Net weight | 0.17 kg |
Product Or Component Type | kits for reversing contactor |
Poles Description | 3P |
Range Compatibility | TeSys D contactor TeSys Deca |
Range of Product | TeSys D TeSys Deca |
Product Compatibility | LC1D40A LC1D50A LC1D65A LC1D80A |
Kit Composition | mechanical interlock set of power connection |
Device short name | LAD9 |
Compatibility code | LAD9 |
Brand | Schneider Electric |