
TeSys D Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
Incl. Tax
Incl. Tax
Description
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D09-D38. For assembling 2 identical contactors horizontally mounted, connection by screw clamp terminals. It contains a mechanical interlock LAD9V2, an electrical interlocking LAD9V1, a set of 3 parallel bars LAD9V5, a set of 3 reverser bars LAD9V6. It conforms to RoHS/REACh regulation.
Product Details
Weight (in Kg) | 0.07 |
---|---|
Net weight | 0.045 kg |
Product Or Component Type | kits for reversing contactor |
Poles Description | 3P |
Range Compatibility | TeSys D contactor TeSys Deca |
Range of Product | TeSys D TeSys Deca |
Product Compatibility | LC1D09 LC1D12 LC1D18 LC1D25 LC1D32 LC1D38 |
Kit Composition | electrical and mechanical interlock set of power connection |
Device short name | LAD9 |
Compatibility code | LAD9 |
Brand | Schneider Electric |