Schneider Electric TeSys D Everlink Size 3 Power Termination Block
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys D Everlink Size 3 Power Termination Block
Incl. Tax
Incl. Tax
Description
TeSys D terminal block, for mounting on LRD3xx, LR3D3xx thermal overload relays or as replacement part, for 3-pole contactors LC1D40A-D80A. It provides connection by EverLink BTR screw terminals. It ensures an IP20 protection on front. Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.086 |
---|---|
Net weight | 0.087 kg |
Product Or Component Type | terminal block |
Poles Description | 3P |
Connections Terminals | EverLink BTR screw connectors |
Range Compatibility | TeSys D TeSys LRD TeSys Deca |
Range of Product | TeSys D TeSys Deca |
Product Compatibility | LRD3 LRD3..L LR3D3 LC1D40A...D80A |
Device short name | LAD9 |
Compatibility code | LAD9 |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |