
TeSys D control relay - 3 NO + 2 NC 10A/690V - 125 V DC standard coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D control relay - 3 NO + 2 NC 10A/690V - 125 V DC standard coil
Incl. Tax
Incl. Tax
Description
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 125V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine).
Product Details
Brand | Schneider Electric |
---|---|
Product Hover Image | /c/a/cad32gd_image_369.jpg |