TeSys D control relay - 3 NO + 2 NC - <= 690 V - 380 V AC standard coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 380 V AC standard coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Net weight | 0.58 kg |
Product or Component Type | control relay |
[Uc] Control Circuit Voltage | 380 V AC 50/60 Hz |
Pole Contact Composition | 3 NO + 2 NC |
Mechanical Durability | 30 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Contactor Application | control circuit |
Range of Product | TeSys D control relay |
Standards | EN/IEC 60947-5-1,GB/T 14048.5,UL 60947-5-1,CSA C22.2 No 60947-5-1,JIS C8201-5-1 |
Mechanical Robustness | shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27,shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27,vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6,vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Associated Fuse Rating | 10 A gG conforming to IEC 60947-5-1 |
Mounting support | plate,rail |
Control Circuit Type | AC at 50/60 Hz |
Operating Time | 12...22 ms coil energisation and NO closing,4...12 ms coil de-energisation and NO opening,4...19 ms coil energisation and NC opening,6...17 ms coil de-energisation and NC closing |
Device short name | CAD |
Depth | 84 mm |
Height | 77 mm |
width | 45 mm |
Utilisation category | AC-15,AC-14,DC-13 |
Operating altitude | 0...3000 m |
Non-Overlap Time | 1.5 ms on energisation between NC and NO contact,1.5 ms on de-energisation between NC and NO contact |
Compatibility code | CAD |
Range | TeSys,TeSys Deca |
IP degree of protection | IP2X front face conforming to VDE 0106 |