Schneider Electric TeSys D - contactor coil - LX1D6 - 220 V AC 50 Hz for 80 & 95 A contactor
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TeSys D - contactor coil - LX1D6 - 220 V AC 50 Hz for 80 & 95 A contactor
Incl. Tax
Incl. Tax
Description
TeSys D replacement AC coil 220V 50Hz for TeSys D contactors. To be used with 3 and 4-pole contactors LC1 D40 to D95. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.314 |
---|---|
Net weight | 0.28 kg |
Product Or Component Type | contactor coil |
Mechanical Durability | 4 Mcycles |
Inductance Of Closed Circuit | 7.5 H |
Ambient air temperature for operation | -5-60 °C |
Range of Product | TeSys D TeSys Deca |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) operational: 0.8...1.1 Uc at 50 Hz (at <55 °C) operational: 0.85...1.1 Uc at 60 Hz (at <55 °C) |
Heat Dissipation | 6-10 W at 50/60 Hz |
Hold-In Power Consumption In VA | 20-20 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 200-200 VA 50 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Coil Technology | without built-in suppressor module |
Product Compatibility | LC1D40 LC1D50 LC1D65...D95 |
Average Resistance | 127 Ohm at 20 °C |
Device short name | LX1D6 |
[Uc] Control Circuit Voltage | 220 V AC 50 Hz |
Brand | Schneider Electric |