
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 80 A 220 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 80 A 220 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
Description
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1
Product Details
Weight (in Kg) | 1.467 |
---|---|
Net weight | 1.45 kg |
Pole Contact Composition | 2 NO + 2 NC |
Product Or Component Type | contactor |
Mechanical Durability | 6 Mcycles |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Poles Description | 4P |
Average Impedance | 1.5 mOhm - Ith 80 A 50 Hz for power circuit |
Contact Compatibility | M1 |
Contactor Application | resistive load |
Protective Cover | without |
[IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end power circuit: screw clamp terminals 1 cable(s) 1-35 mm²flexible without cable end power circuit: screw clamp terminals 2 cable(s) 1-25 mm²flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-35 mm²flexible with cable end power circuit: screw clamp terminals 2 cable(s) 1-25 mm²flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1-35 mm²solid without cable end power circuit: screw clamp terminals 2 cable(s) 1-25 mm²solid without cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947 |
Irms Rated Making Capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 |
Ambient air temperature for operation | -40-60 °C 60-70 °C with derating |
Range of Product | TeSys D |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 power circuit: 8 N.m - on screw clamp terminals - cable 25-35 mm² hexagonal screw head 4 mm power circuit: 5 N.m - on screw clamp terminals - cable 1-25 mm² hexagonal screw head 4 mm control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Standards | CSA C22.2 No 14 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 |
Product Certifications | RINA BV CSA UL LROS (Lloyds register of shipping) CCC DNV GL GOST |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor closed: 15 Gn for 11 ms shocks contactor open: 10 Gn for 11 ms |
[Ith] Conventional Free Air Thermal Current | 80 A (at 60 °C) for power circuit |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified power circuit: 600 V UL certified power circuit: 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 125 A gG at <= 690 V coordination type 1 for power circuit 125 A gG at <= 690 V coordination type 2 for power circuit |
Mounting support | plate rail |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
Electrical Durability | 1.4 Mcycles 80 A AC-1 at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 4-5 W at 50/60 Hz |
Hold-In Power Consumption In VA | 13-13 VA 60 Hz cos phi 0.3 (at 20 °C) 15-15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 140-140 VA 60 Hz cos phi 0.75 (at 20 °C) 160-160 VA 50 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 4...19 ms opening 12...26 ms closing |
Power Dissipation Per Pole | 9.6 W AC-1 |
Rated Breaking Capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 520 A 40 °C - 10 s for power circuit 900 A 40 °C - 1 s for power circuit 110 A 40 °C - 10 min for power circuit 260 A 40 °C - 1 min for power circuit |
Flame Retardance | V1 conforming to UL 94 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Climatic Withstand | conforming to IACS E10 |
Coil Technology | without built-in suppressor module |
Device short name | LC1D |
Depth | 125 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 127 mm |
Overvoltage Category | III |
width | 85 mm |
Pollution degree | 3 |
Utilisation category | AC-1 |
Operating altitude | 0...3000 m |
Compatibility code | LC1D |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz power circuit: <= 300 V DC |
Brand | Schneider Electric |