Schneider Electric TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 40 A - 42 V AC 50/60 Hz coil

LC1DT40D7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 40 A - 42 V AC 50/60 Hz coil

Product Details

Net weight 0.425 kg
Product or Component Type contactor
[Uc] Control Circuit Voltage 42 V AC 50/60 Hz
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1
Pole Contact Composition 4 NO
Mechanical Durability 15 Mcycles
Protective Treatment TH conforming to IEC 60068-2-30
Insulation Resistance > 10 MOhm for signalling circuit
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
Poles Description 4P
Average Impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
Auxiliary Contact Composition 1 NO + 1 NC
Contact Compatibility M6
Contactor Application resistive load
Protective Cover with
Signalling Circuit Frequency 25...400 Hz
Range of Product TeSys Deca
Standards CSA C22.2 No 14,EN 60947-4-1,EN 60947-5-1,IEC 60947-4-1,IEC 60947-5-1,UL 508,IEC 60335-1
Mechanical Robustness vibrations contactor open (2 Gn, 5...300 Hz),vibrations contactor closed (4 Gn, 5...300 Hz),shocks contactor closed (15 Gn for 11 ms),shocks contactor open (8 Gn for 11 ms)
Associated Fuse Rating 10 A gG for signalling circuit conforming to IEC 60947-5-1,63 A gG at <= 690 V coordination type 1 for power circuit,40 A gG at <= 690 V coordination type 2 for power circuit
Mounting support rail,plate
Control Circuit Type AC at 50/60 Hz
Electrical Durability 1.4 Mcycles 40 A AC-1 at Ue <= 440 V
Heat Dissipation 2-3 W at 50/60 Hz
Operating Time 4...19 ms opening,12...22 ms closing
Power Dissipation Per Pole 3.2 W AC-1
Rated Breaking Capacity 450 A at 440 V for power circuit conforming to IEC 60947
Flame Retardance V1 conforming to UL 94
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1,B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Coil Technology without built-in suppressor module
Device short name LC1D
Depth 99 mm
Height 91 mm
Overvoltage Category III
width 45 mm
Pollution degree 3
Utilisation category AC-1,AC-3,AC-3e,AC-4
Operating altitude 0...3000 m
Non-Overlap Time 1.5 ms on de-energisation between NC and NO contact,1.5 ms on energisation between NC and NO contact
Compatibility code LC1D
Range TeSys,TeSys Deca
IP degree of protection IP20 front face conforming to IEC 60529
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 40 A - 42 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.