Schneider Electric TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil

LC1D40008B7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil

Product Details

Net weight 1.44 kg
Product or Component Type contactor
[Uc] Control Circuit Voltage 24 V AC 50/60 Hz
Pole Contact Composition 2 NO + 2 NC
Mechanical Durability 6 Mcycles
Protective Treatment TH conforming to IEC 60068-2-30
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
Poles Description 4P
Average Impedance 1.5 mOhm - Ith 60 A 50 Hz for power circuit
Contact Compatibility M1
Contactor Application resistive load
Protective Cover without
Range of Product TeSys Deca
Standards CSA C22.2 No 14,EN 60947-4-1,EN 60947-5-1,IEC 60947-4-1,IEC 60947-5-1,UL 508
Mechanical Robustness shocks contactor open (8 Gn for 11 ms),shocks contactor closed (10 Gn for 11 ms),vibrations contactor opened (2 Gn, 5...300 Hz),vibrations contactor closed (4 Gn, 5...300 Hz)
Associated Fuse Rating 80 A gG at <= 690 V coordination type 1 for power circuit,80 A gG at <= 690 V coordination type 2 for power circuit
Mounting support rail,plate
Control Circuit Type AC at 50/60 Hz
Electrical Durability 1.4 Mcycles 60 A AC-1 at Ue <= 440 V
Heat Dissipation 4-5 W at 50/60 Hz
Operating Time 4...19 ms opening,12...26 ms closing
Power Dissipation Per Pole 5.4 W AC-1
Rated Breaking Capacity 800 A at 440 V for power circuit conforming to IEC 60947
Flame Retardance V1 conforming to UL 94
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1,B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Coil Technology without built-in suppressor module
Device short name LC1D
Depth 125 mm
Height 127 mm
Overvoltage Category III
width 85 mm
Pollution degree 3
Utilisation category AC-1
Operating altitude 0...3000 m
Compatibility code LC1D
Range TeSys
IP degree of protection IP20 front face conforming to IEC 60529
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A - 24 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.