
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 32 A - 24 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 32 A - 24 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.425 kg |
---|---|
Product or Component Type | contactor |
[Uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
Pole Contact Composition | 2 NO + 2 NC |
Mechanical Durability | 15 Mcycles |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Insulation Resistance | > 10 MOhm for signalling circuit |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz |
Poles Description | 4P |
Average Impedance | 2.5 mOhm - Ith 32 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contact Compatibility | M6 |
Contactor Application | resistive load |
Protective Cover | with |
Signalling Circuit Frequency | 25...400 Hz |
Range of Product | TeSys Deca |
Standards | EN 60947-4-1,EN 60947-5-1,IEC 60947-4-1,IEC 60947-5-1,UL 60947-4-1,UL 60947-5-1,CSA C22.2 No 60947-4-1,CSA C22.2 No 60947-5-1,GB/T 14048.4 |
Mechanical Robustness | vibrations contactor open (2 Gn, 5...300 Hz),vibrations contactor closed (4 Gn, 5...300 Hz),shocks contactor open (10 Gn for 11 ms),shocks contactor closed (15 Gn for 11 ms) |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1,50 A gG at <= 690 V coordination type 1 for power circuit,35 A gG at <= 690 V coordination type 2 for power circuit |
Mounting support | rail,plate |
Control Circuit Type | AC at 50/60 Hz |
Electrical Durability | 1 Mcycles 32 A AC-1 at Ue <= 440 V |
Heat Dissipation | 2-3 W at 50/60 Hz |
Operating Time | 12...22 ms closing,4...19 ms opening |
Power Dissipation Per Pole | 2.5 W AC-1 |
Rated Breaking Capacity | 300 A at 440 V for power circuit conforming to IEC 60947 |
Flame Retardance | V1 conforming to UL 94 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1,B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Coil Technology | without built-in suppressor module |
Device short name | LC1D |
Depth | 99 mm |
Height | 91 mm |
Overvoltage Category | III |
width | 45 mm |
Pollution degree | 3 |
Utilisation category | AC-1,AC-3,AC-3e,AC-4 |
Operating altitude | 0...3000 m |
Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact,1.5 ms on energisation between NC and NO contact |
Compatibility code | LC1D |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Brand | Schneider Electric |