TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 220 V AC 50/60 Hz coil
SKU :
LC1D95M7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 4.618.877
Rp 2.309.438
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 220 V AC 50/60 Hz coil
Rp 4.618.877
Rp 2.309.438
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Weight (in Kg) | 1.556 |
|---|---|
| Net weight | 1.61 kg |
| auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 4 Mcycles |
| Protective Treatment | TH conforming to IEC 60068-2-30 |
| Insulation Resistance | > 10 MOhm for signalling circuit |
| Minimum Switching Current | 5 mA for signalling circuit |
| Minimum Switching Voltage | 17 V for signalling circuit |
| Poles Description | 3P |
| Average Impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
| Auxiliary Contact Composition | 1 NO + 1 NC |
| Contact Compatibility | M11 |
| Contactor Application | motor control resistive load |
| Motor Starter Type | direct on-line contactor |
| Protective Cover | with |
| Signalling Circuit Frequency | 25...400 Hz |
| [IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
| Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end power circuit: connector 1 cable(s) 4-50 mm²solid without cable end power circuit: connector 2 cable(s) 4-25 mm²solid without cable end |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947 |
| Irms Rated Making Capacity | 1100 A at 440 V AC for power circuit conforming to IEC 60947 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 |
| power_range | 55-100 kW at 480-500 V 3 phases 15-25 kW at 200-240 V 3 phases 30-50 kW at 380-440 V 3 phases 30-50 kW at 480-500 V 3 phases |
| Ambient air temperature for operation | -40-60 °C 60-70 °C with derating |
| Range of Product | TeSys D |
| Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm power circuit: 12 N.m - on connector hexagonal screw head 4 mm control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
| Standards | EN/IEC 60947-1 EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 |
| Product Certifications | IECEE CB Scheme UL CSA CCC EAC LROS (Lloyds register of shipping) RINA BV DNV-GL |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz shocks contactor open: 8 Gn for 11 ms vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor closed: 10 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit 125 A (at 60 °C) for power circuit |
| [ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1 power circuit: 600 V CSA certified power circuit: 600 V UL certified signalling circuit: 690 V conforming to IEC 60947-1 signalling circuit: 600 V CSA certified signalling circuit: 600 V UL certified |
| Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 200 A gG at <= 690 V coordination type 1 for power circuit 160 A gG at <= 690 V coordination type 2 for power circuit |
| Mounting support | rail plate |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz 1...1.1 Uc (55-70 °C):operational AC 50/60 Hz |
| Electrical Durability | 1.2 Mcycles 95 A AC-3 1.3 Mcycles 125 A AC-1 1.2 Mcycles 95 A AC-3e |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 6-10 W at 50/60 Hz |
| Hold-In Power Consumption In VA | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) 26-26 VA 50 Hz cos phi 0.3 (at 20 °C) |
| Inrush Power In VA | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) 245-245 VA 50 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Motor Power Kw | 25 kW at 220...230 V AC 50 Hz (AC-3) 45 kW at 380...400 V AC 50 Hz (AC-3) 45 kW at 415...440 V AC 50 Hz (AC-3) 55 kW at 500 V AC 50 Hz (AC-3) 45 kW at 660...690 V AC 50 Hz (AC-3) 45 kW at 1000 V AC 50 Hz (AC-3) |
| Operating Time | 20...35 ms closing 6...20 ms opening |
| Power Dissipation Per Pole | 12.5 W AC-1 7.2 W AC-3 7.2 W AC-3e |
| Rated Breaking Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 1100 A 40 °C - 1 s for power circuit 800 A 40 °C - 10 s for power circuit 400 A 40 °C - 1 min for power circuit 135 A 40 °C - 10 min for power circuit 140 A - 100 ms for signalling circuit 120 A - 500 ms for signalling circuit 100 A - 1 s for signalling circuit |
| Flame Retardance | V1 conforming to UL 94 |
| Contactor Coil Voltage | 220 V AC standard |
| Safety Reliability Level | B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| Climatic Withstand | conforming to IACS E10 |
| Coil Technology | without built-in suppressor module |
| Motor Power Hp | 7.5 hp at 120 V AC 60 Hz for 1 phase motors 15 hp at 230/240 V AC 60 Hz for 1 phase motors 30 hp at 200/208 V AC 60 Hz for 3 phases motors 30 hp at 230/240 V AC 60 Hz for 3 phases motors 60 hp at 460/480 V AC 60 Hz for 3 phases motors 60 hp at 575/600 V AC 60 Hz for 3 phases motors |
| Device short name | LC1D |
| Depth | 130 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 127 mm |
| Overvoltage Category | III |
| width | 85 mm |
| Pollution degree | 3 |
| Utilisation category | AC-1 AC-4 AC-3 AC-3e |
| Operating altitude | 0...3000 m |
| Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
| Compatibility code | LC1D |
| [Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| [Ue] Rated Operational Voltage | power circuit: 1000 V AC 25...400 Hz |
| Brand | Schneider Electric |
| Height | 14 |
| Length | 9.5 |
| Width | 13.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Weight (in Kg) | 1.556 |
|---|---|
| Net weight | 1.61 kg |
| auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 4 Mcycles |
| Protective Treatment | TH conforming to IEC 60068-2-30 |
| Insulation Resistance | > 10 MOhm for signalling circuit |
| Minimum Switching Current | 5 mA for signalling circuit |
| Minimum Switching Voltage | 17 V for signalling circuit |
| Poles Description | 3P |
| Average Impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
| Auxiliary Contact Composition | 1 NO + 1 NC |
| Contact Compatibility | M11 |
| Contactor Application | motor control resistive load |
| Motor Starter Type | direct on-line contactor |
| Protective Cover | with |
| Signalling Circuit Frequency | 25...400 Hz |
| [IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
| Connections Terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid without cable end power circuit: connector 1 cable(s) 4-50 mm²flexible without cable end power circuit: connector 2 cable(s) 4-25 mm²flexible without cable end power circuit: connector 1 cable(s) 4-50 mm²flexible with cable end power circuit: connector 2 cable(s) 4-16 mm²flexible with cable end power circuit: connector 1 cable(s) 4-50 mm²solid without cable end power circuit: connector 2 cable(s) 4-25 mm²solid without cable end |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV conforming to IEC 60947 |
| Irms Rated Making Capacity | 1100 A at 440 V AC for power circuit conforming to IEC 60947 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 |
| power_range | 55-100 kW at 480-500 V 3 phases 15-25 kW at 200-240 V 3 phases 30-50 kW at 380-440 V 3 phases 30-50 kW at 480-500 V 3 phases |
| Ambient air temperature for operation | -40-60 °C 60-70 °C with derating |
| Range of Product | TeSys D |
| Tightening Torque | control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm power circuit: 12 N.m - on connector hexagonal screw head 4 mm control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
| Standards | EN/IEC 60947-1 EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 |
| Product Certifications | IECEE CB Scheme UL CSA CCC EAC LROS (Lloyds register of shipping) RINA BV DNV-GL |
| Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz shocks contactor open: 8 Gn for 11 ms vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor closed: 10 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit 125 A (at 60 °C) for power circuit |
| [ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1 power circuit: 600 V CSA certified power circuit: 600 V UL certified signalling circuit: 690 V conforming to IEC 60947-1 signalling circuit: 600 V CSA certified signalling circuit: 600 V UL certified |
| Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 200 A gG at <= 690 V coordination type 1 for power circuit 160 A gG at <= 690 V coordination type 2 for power circuit |
| Mounting support | rail plate |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz 1...1.1 Uc (55-70 °C):operational AC 50/60 Hz |
| Electrical Durability | 1.2 Mcycles 95 A AC-3 1.3 Mcycles 125 A AC-1 1.2 Mcycles 95 A AC-3e |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 6-10 W at 50/60 Hz |
| Hold-In Power Consumption In VA | 26-26 VA 60 Hz cos phi 0.3 (at 20 °C) 26-26 VA 50 Hz cos phi 0.3 (at 20 °C) |
| Inrush Power In VA | 245-245 VA 60 Hz cos phi 0.75 (at 20 °C) 245-245 VA 50 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Motor Power Kw | 25 kW at 220...230 V AC 50 Hz (AC-3) 45 kW at 380...400 V AC 50 Hz (AC-3) 45 kW at 415...440 V AC 50 Hz (AC-3) 55 kW at 500 V AC 50 Hz (AC-3) 45 kW at 660...690 V AC 50 Hz (AC-3) 45 kW at 1000 V AC 50 Hz (AC-3) |
| Operating Time | 20...35 ms closing 6...20 ms opening |
| Power Dissipation Per Pole | 12.5 W AC-1 7.2 W AC-3 7.2 W AC-3e |
| Rated Breaking Capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 1100 A 40 °C - 1 s for power circuit 800 A 40 °C - 10 s for power circuit 400 A 40 °C - 1 min for power circuit 135 A 40 °C - 10 min for power circuit 140 A - 100 ms for signalling circuit 120 A - 500 ms for signalling circuit 100 A - 1 s for signalling circuit |
| Flame Retardance | V1 conforming to UL 94 |
| Contactor Coil Voltage | 220 V AC standard |
| Safety Reliability Level | B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| Climatic Withstand | conforming to IACS E10 |
| Coil Technology | without built-in suppressor module |
| Motor Power Hp | 7.5 hp at 120 V AC 60 Hz for 1 phase motors 15 hp at 230/240 V AC 60 Hz for 1 phase motors 30 hp at 200/208 V AC 60 Hz for 3 phases motors 30 hp at 230/240 V AC 60 Hz for 3 phases motors 60 hp at 460/480 V AC 60 Hz for 3 phases motors 60 hp at 575/600 V AC 60 Hz for 3 phases motors |
| Device short name | LC1D |
| Depth | 130 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 127 mm |
| Overvoltage Category | III |
| width | 85 mm |
| Pollution degree | 3 |
| Utilisation category | AC-1 AC-4 AC-3 AC-3e |
| Operating altitude | 0...3000 m |
| Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
| Compatibility code | LC1D |
| [Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| [Ue] Rated Operational Voltage | power circuit: 1000 V AC 25...400 Hz |
| Brand | Schneider Electric |
| Height | 14 |
| Length | 9.5 |
| Width | 13.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













