TeSys D contactor - 3P - <= 440 V - 50 A AC-3 - 24...60 V AC/DC coil

LC1D50ABNE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 50A/690V AC-3/3e (22kW@400V). It provides a low consumption 24-60V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 1.045
Net weight 0.997 kg
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
type mirror contact 1 NC conforming to IEC 60947-4-1
Colour grey (SE GREY 6)
green (SE GREEN 2)
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 6 Mcycles
Insulation Resistance > 10 MOhm for signalling circuit
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
Poles Description 3P
Average Impedance 1.5 mOhm - Ith 80 A 50 Hz for power circuit
Auxiliary Contact Composition 1 NO + 1 NC
Coil Type AC/DC electronic
Contactor Application resistive load
motor control
Hold-in Power Consumption In W 0.7-0.7 W at 20 °C
Protective Cover with
Signalling Circuit Frequency 25...400 Hz
[IP] Degree of Protection IP20 front face conforming to IEC 60529
Connections Terminals control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid
power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end
power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end
power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid
power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end
power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end
power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947
Irms Rated Making Capacity 900 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Ambient air temperature for operation -40-60 °C
60-70 °C with derating
Range of Product TeSys D
TeSys Deca
Tightening Torque control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm
power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm
power circuit: 5 N.m - with screwdriver pozidriv No 2
control circuit: 1.7 N.m - with screwdriver pozidriv No 2
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC 60335-1
Product Certifications CCC
CSA
EAC
UL
KC
DNV-GL
LROS (Lloyds register of shipping)
UKCA
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
vibrations contactor closed: 4 Gn, 5...300 Hz
shocks contactor open: 10 Gn for 11 ms
shocks contactor closed: 15 Gn for 11 ms
[Ith] Conventional Free Air Thermal Current 80 A (at 60 °C) for power circuit
10 A (at 60 °C) for signalling circuit
[ui] Rated Insulation Voltage power circuit: 690 V conforming to IEC 60947-4-1
signalling circuit: 690 V conforming to IEC 60947-1
Associated Fuse Rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
100 A gG at <= 690 V coordination type 1 for power circuit
100 A gG at <= 690 V coordination type 2 for power circuit
Mounting support rail
plate
Control Circuit Type AC/DC at 50/60 Hz AC/DC electronic
Control Circuit Voltage Limits <= 0.1 Uc (-40-70 °C):drop-out AC/DC
0.85...1.1 Uc (-40-60 °C):operational AC
0.8...1.1 Uc (-40-60 °C):operational DC
1...1.1 Uc (60-70 °C):operational AC/DC
Electrical Durability 1.8 Mcycles 42 A AC-3 at Ue <= 440 V
0.5 Mcycles 80 A AC-1 at Ue <= 440 V
1.8 Mcycles 42 A AC-3e at Ue <= 440 V
Fire Resistance 850 °C conforming to IEC 60695-2-1
Heat Dissipation 0.7-0.7 W at 50/60 Hz
Hold-In Power Consumption In VA 1-1 VA (at 20 °C) 50/60 Hz
Inrush Power In VA 15-15 VA 50/60 Hz (at 20 °C)
Maximum Operating Rate 3600 cyc/h 60 °C
Motor Power Kw 15 kW at 220...230 V AC 50 Hz (AC-3)
22 kW at 380...400 V AC 50 Hz (AC-3)
25 kW at 415 V AC 50 Hz (AC-3)
30 kW at 440 V AC 50 Hz (AC-3)
30 kW at 500 V AC 50 Hz (AC-3)
33 kW at 660...690 V AC 50 Hz (AC-3)
15 kW at 220...230 V AC 50 Hz (AC-3e)
22 kW at 380...400 V AC 50 Hz (AC-3e)
25 kW at 415 V AC 50 Hz (AC-3e)
30 kW at 440 V AC 50 Hz (AC-3e)
30 kW at 500 V AC 50 Hz (AC-3e)
33 kW at 660...690 V AC 50 Hz (AC-3e)
Operating Time 55...65 ms closing
20...120 ms opening (date code >= 17221)
20...80 ms opening (date code >= 18011)
Power Dissipation Per Pole 9.6 W AC-1
3.7 W AC-3
3.7 W AC-3e
Rated Breaking Capacity 900 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
84 A 40 °C - 10 min for power circuit
208 A 40 °C - 1 min for power circuit
400 A 40 °C - 10 s for power circuit
810 A 40 °C - 1 s for power circuit
Flame Retardance V1 conforming to UL 94
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Inrush Power In W 16-16 W at 20 °C
Climatic Withstand conforming to IACS E10
conforming to IEC 60947-1 Annex Q category D
Coil Technology built-in bidirectional peak limiting
Motor Power Hp 3 hp at 115 V AC 60 Hz for 1 phase motors
7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
15 hp at 200/208 V AC 60 Hz for 3 phases motors
15 hp at 230/240 V AC 60 Hz for 3 phases motors
40 hp at 460/480 V AC 60 Hz for 3 phases motors
40 hp at 575/600 V AC 60 Hz for 3 phases motors
Device short name LC1D
Depth 120 mm
Ambient air temperature for storage -60-80 °C
Height 122 mm
Overvoltage Category III
width 55 mm
Pollution degree 3
Utilisation category AC-1
AC-3
AC-3e
Operating altitude 0...3000 m
Non-Overlap Time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Compatibility code LC1D
[Uc] Control Circuit Voltage 24...60 V AC 50/60 Hz
24...60 V DC
[Ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 3P - <= 440 V - 50 A AC-3 - 24...60 V AC/DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.