Schneider Electric TeSys D contactor - 3P - <= 440 V - 32 A AC-3 - 100...250 V AC/DC coil

LC1D32KUE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 32A/690V AC-3/3e (15kW@400V). It provides a low sealed consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Weight (in Kg) 0.459
Net weight 0.438 kg
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
type mirror contact 1 NC conforming to IEC 60947-4-1
Colour grey (SE GREY 6)
green (SE GREEN 2)
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 15 Mcycles
Insulation Resistance > 10 MOhm for signalling circuit
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
Poles Description 3P
Average Impedance 2 mOhm - Ith 50 A 50 Hz for power circuit
Auxiliary Contact Composition 1 NO + 1 NC
Coil Type AC/DC electronic
Contactor Application resistive load
motor control
Hold-in Power Consumption In W 1.1-1.1 W at 20 °C
Protective Cover with
Signalling Circuit Frequency 25...400 Hz
[IP] Degree of Protection IP20 front face conforming to IEC 60529
Connections Terminals control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end
control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid
control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid
power circuit: screw clamp terminals 1 cable(s) 2.5-10 mm²flexible without cable end
power circuit: screw clamp terminals 2 cable(s) 2.5-10 mm²flexible without cable end
power circuit: screw clamp terminals 1 cable(s) 1-10 mm²flexible with cable end
power circuit: screw clamp terminals 2 cable(s) 1.5-6 mm²flexible with cable end
power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm²solid
power circuit: screw clamp terminals 2 cable(s) 2.5-10 mm²solid
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947
Irms Rated Making Capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
550 A at 440 V for power circuit conforming to IEC 60947
Ambient air temperature for operation -40-60 °C
60-70 °C with derating
Range of Product TeSys D
TeSys Deca
Tightening Torque control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M4
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M3.5
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC 60335-1
Product Certifications CCC
CSA
EAC
UL
KC
DNV-GL
LROS (Lloyds register of shipping)
UKCA
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
vibrations contactor closed: 4 Gn, 5...300 Hz
shocks contactor closed: 15 Gn for 11 ms
shocks contactor open: 8 Gn for 11 ms
[Ith] Conventional Free Air Thermal Current 10 A (at 60 °C) for signalling circuit
50 A (at 60 °C) for power circuit
[ui] Rated Insulation Voltage power circuit: 690 V conforming to IEC 60947-4-1
signalling circuit: 690 V conforming to IEC 60947-1
Associated Fuse Rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
63 A gG at <= 690 V coordination type 2 for power circuit
Mounting support plate
rail
Control Circuit Type AC/DC at 50/60 Hz AC/DC electronic
Control Circuit Voltage Limits <= 0.1 Uc (-40-70 °C):drop-out AC/DC
0.85...1.1 Uc (-40-60 °C):operational AC/DC
1...1.1 Uc (60-70 °C):operational AC/DC
Electrical Durability 2.1 Mcycles 29 A AC-3 at Ue <= 440 V
0.9 Mcycles 50 A AC-1 at Ue <= 440 V
2.1 Mcycles 29 A AC-3e at Ue <= 440 V
Fire Resistance 850 °C conforming to IEC 60695-2-1
Heat Dissipation 1.1-1.1 W at 50/60 Hz
Hold-In Power Consumption In VA 1.6-1.6 VA (at 20 °C) 50/60 Hz
Inrush Power In VA 25-25 VA 50/60 Hz (at 20 °C)
Maximum Operating Rate 3600 cyc/h 60 °C
Motor Power Kw 7.5 kW at 220...230 V AC 50 Hz (AC-3)
15 kW at 380...400 V AC 50 Hz (AC-3)
15 kW at 415 V AC 50 Hz (AC-3)
15 kW at 440 V AC 50 Hz (AC-3)
18.5 kW at 500 V AC 50 Hz (AC-3)
18.5 kW at 660...690 V AC 50 Hz (AC-3)
7.5 kW at 220...230 V AC 50 Hz (AC-3e)
15 kW at 380...400 V AC 50 Hz (AC-3e)
15 kW at 415 V AC 50 Hz (AC-3e)
15 kW at 440 V AC 50 Hz (AC-3e)
18.5 kW at 500 V AC 50 Hz (AC-3e)
18.5 kW at 660...690 V AC 50 Hz (AC-3e)
Operating Time 45...55 ms closing
20...90 ms opening
Power Dissipation Per Pole 2 W AC-3
5 W AC-1
2 W AC-3e
Rated Breaking Capacity 550 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
60 A 40 °C - 10 min for power circuit
138 A 40 °C - 1 min for power circuit
260 A 40 °C - 10 s for power circuit
430 A 40 °C - 1 s for power circuit
Flame Retardance V1 conforming to UL 94
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Inrush Power In W 18-18 W at 20 °C
Climatic Withstand conforming to IACS E10
conforming to IEC 60947-1 Annex Q category D
Coil Technology built-in bidirectional peak limiting
Motor Power Hp 2 hp at 115 V AC 60 Hz for 1 phase motors
5 hp at 230/240 V AC 60 Hz for 1 phase motors
10 hp at 200/208 V AC 60 Hz for 3 phases motors
10 hp at 230/240 V AC 60 Hz for 3 phases motors
20 hp at 460/480 V AC 60 Hz for 3 phases motors
25 hp at 575/600 V AC 60 Hz for 3 phases motors
Device short name LC1D32
LC1D
Depth 92 mm
Ambient air temperature for storage -60-80 °C
Height 85 mm
Overvoltage Category III
width 45 mm
Pollution degree 3
Utilisation category AC-3
AC-1
AC-3e
Operating altitude 0...3000 m
Non-Overlap Time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Compatibility code LC1D
[Uc] Control Circuit Voltage 100...250 V AC 50/60 Hz
100...250 V DC
[Ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric TeSys D contactor - 3P - <= 440 V - 32 A AC-3 - 100...250 V AC/DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.