
TeSys D contactor 3P 18A AC-3 up to 440V coil 48-130V AC/DC
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a low sealed consumption 48-130V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.395 |
---|---|
Net weight | 0.378 kg |
auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Colour | grey (SE GREY 6) green (SE GREEN 2) |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 15 Mcycles |
Insulation Resistance | > 10 MOhm for signalling circuit |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Poles Description | 3P |
Average Impedance | 2.5 mOhm - Ith 32 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Coil Type | AC/DC electronic |
Contactor Application | resistive load motor control |
Hold-in Power Consumption In W | 0.8-0.8 W at 20 °C |
Protective Cover | with |
Signalling Circuit Frequency | 25...400 Hz |
[IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid power circuit: screw clamp terminals 1 cable(s) 1.5-6 mm²flexible without cable end power circuit: screw clamp terminals 2 cable(s) 1.5-6 mm²flexible without cable end power circuit: screw clamp terminals 1 cable(s) 1-6 mm²flexible with cable end power circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible with cable end power circuit: screw clamp terminals 1 cable(s) 1.5-6 mm²solid power circuit: screw clamp terminals 2 cable(s) 1.5-6 mm²solid |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947 |
Irms Rated Making Capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 300 A at 440 V for power circuit conforming to IEC 60947 |
Ambient air temperature for operation | -40-60 °C 60-70 °C with derating |
Range of Product | TeSys D TeSys Deca |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 IEC 60335-1 |
Product Certifications | CCC CSA EAC UL KC DNV-GL LROS (Lloyds register of shipping) UKCA |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz shocks contactor open: 10 Gn for 11 ms shocks contactor closed: 15 Gn for 11 ms |
[Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit 32 A (at 60 °C) for power circuit |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1 signalling circuit: 690 V conforming to IEC 60947-1 |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 50 A gG at <= 690 V coordination type 1 for power circuit 35 A gG at <= 690 V coordination type 2 for power circuit |
Mounting support | rail plate |
Control Circuit Type | AC/DC at 50/60 Hz AC/DC electronic |
Control Circuit Voltage Limits | <= 0.1 Uc (-40-70 °C):drop-out AC/DC 0.85...1.1 Uc (-40-60 °C):operational AC/DC 1...1.1 Uc (60-70 °C):operational AC/DC |
Electrical Durability | 2.2 Mcycles 15 A AC-3 at Ue <= 440 V 0.9 Mcycles 32 A AC-1 at Ue <= 440 V 2.2 Mcycles 15 A AC-3e at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 0.8-0.8 W at 50/60 Hz |
Hold-In Power Consumption In VA | 1.3-1.3 VA (at 20 °C) 50/60 Hz |
Inrush Power In VA | 25-25 VA 50/60 Hz (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Motor Power Kw | 4 kW at 220...230 V AC 50 Hz (AC-3) 7.5 kW at 380...400 V AC 50 Hz (AC-3) 9 kW at 415 V AC 50 Hz (AC-3) 9 kW at 440 V AC 50 Hz (AC-3) 10 kW at 500 V AC 50 Hz (AC-3) 10 kW at 660...690 V AC 50 Hz (AC-3) 4 kW at 220...230 V AC 50 Hz (AC-3e) 7.5 kW at 380...400 V AC 50 Hz (AC-3e) 9 kW at 415 V AC 50 Hz (AC-3e) 9 kW at 440 V AC 50 Hz (AC-3e) 10 kW at 500 V AC 50 Hz (AC-3e) 10 kW at 660...690 V AC 50 Hz (AC-3e) |
Operating Time | 45...55 ms closing 20...90 ms opening |
Power Dissipation Per Pole | 2.5 W AC-1 0.8 W AC-3 0.8 W AC-3e |
Rated Breaking Capacity | 300 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit 40 A 40 °C - 10 min for power circuit 84 A 40 °C - 1 min for power circuit 145 A 40 °C - 10 s for power circuit 240 A 40 °C - 1 s for power circuit |
Flame Retardance | V1 conforming to UL 94 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Inrush Power In W | 24-24 W at 20 °C |
Climatic Withstand | conforming to IACS E10 conforming to IEC 60947-1 Annex Q category D |
Coil Technology | built-in bidirectional peak limiting |
Motor Power Hp | 1 hp at 115 V AC 60 Hz for 1 phase motors 3 hp at 230/240 V AC 60 Hz for 1 phase motors 5 hp at 200/208 V AC 60 Hz for 3 phases motors 5 hp at 230/240 V AC 60 Hz for 3 phases motors 10 hp at 460/480 V AC 60 Hz for 3 phases motors 15 hp at 575/600 V AC 60 Hz for 3 phases motors |
Device short name | LC1D |
Depth | 86 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 77 mm |
Overvoltage Category | III |
width | 45 mm |
Pollution degree | 3 |
Utilisation category | AC-1 AC-3 AC-3e |
Operating altitude | 0...3000 m |
Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Compatibility code | LC1D |
[Uc] Control Circuit Voltage | 48...130 V AC 50/60 Hz 48...130 V DC |
[Ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz |
Brand | Schneider Electric |