
TeSys D - auxiliary contact block - 2 NC - screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D - auxiliary contact block - 2 NC - screw clamp terminals
Incl. Tax
Incl. Tax
Description
TeSys Deca instantaneous auxiliary contact block, for LC.D contactors and CAD control relays with AC coils only. It provides 2NC contacts (NC mirror certified) rated up to 10A 690V AC, connection by screw clamp terminals. Clip-on side mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.06 |
---|---|
Pole Contact Composition | 2 NC |
Product Or Component Type | auxiliary contact block |
Mechanical Durability | 30 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Shielding Continuity Terminal | without |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
protection_type | gG fuse 10 A |
Ambient air temperature for operation | -5-60 °C |
Range Compatibility | TeSys D LC1D TeSys D CAD TeSys Deca CAD TeSys Deca LC1D |
Range of Product | TeSys D |
Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm 1.7 N.m - with screwdriver Philips No 2 1.7 N.m - with screwdriver pozidriv No 2 |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 |
Product Certifications | CB UL CSA CCC EAC UKCA |
[Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 600 V conforming to CSA |
Permissible Short-Time Rating | 100 A 1 s 120 A 500 ms 140 A 100 ms |
Depth | 76 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 76 mm |
width | 12.5 mm |
Operating altitude | 3000 m |
Non-Overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact |
Compatibility code | LA1 |
Environmental Characteristic | normal environment |
Auxiliary Contacts Operation | instantaneous |
Mounting location | side |
[Ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Brand | Schneider Electric |
Product Hover Image | no_selection |