
TeSys D - auxiliary contact block - 1NO + 1NC - screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D - auxiliary contact block - 1NO + 1NC - screw clamp terminals
Incl. Tax
Incl. Tax
Description
TeSys Deca instantaneous auxiliary contact block, for LC.D contactors and CAD control relays with AC coils only. It provides 1NO+1NC contacts (NC mirror certified) rated up to 10A 690V AC, connection by screw clamp terminals. Clip-on side mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Weight (in Kg) | 0.062 |
---|---|
Pole Contact Composition | 1 NO + 1 NC |
Product Or Component Type | auxiliary contact block |
Mechanical Durability | 30 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Shielding Continuity Terminal | without |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
protection_type | gG fuse 10 A |
Ambient air temperature for operation | -5-60 °C |
Range Compatibility | TeSys D LC1D TeSys D CAD TeSys Deca CAD TeSys Deca LC1D |
Range of Product | TeSys D |
Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm 1.7 N.m - with screwdriver Philips No 2 1.7 N.m - with screwdriver pozidriv No 2 |
Standards | UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 EN/IEC 60947-5-1 |
Product Certifications | CB UL CSA CCC EAC UKCA |
[Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 600 V conforming to CSA |
Permissible Short-Time Rating | 100 A 1 s 120 A 500 ms 140 A 100 ms |
Depth | 76 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 76 mm |
width | 12.5 mm |
Operating altitude | 3000 m |
Non-Overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact |
Environmental Characteristic | normal environment |
Auxiliary Contacts Operation | instantaneous |
Mounting location | side |
[Ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Brand | Schneider Electric |