
TeSys D - auxiliary contact block - 1 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D - auxiliary contact block - 1 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.02 kg |
---|---|
Product or Component Type | auxiliary contact block |
Colour | dark grey |
Pole Contact Composition | 1 NO |
Mechanical Durability | 30 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Shielding Continuity Terminal | without |
protection_type | gG fuse 10 A |
Range Compatibility | TeSys Deca LC1D80/95 3P,TeSys Deca LC1D80 4P,TeSys Deca LC1D40008,TeSys Deca LC1D65008,TeSys F LC1F,TeSys Deca LC1D115 |
Range of Product | TeSys Deca |
Standards | EN/IEC 60947-5-1,UL 60947-5-1,CSA C22.2 No 60947-5-1,GB/T 14048.5 |
Device short name | LADN |
Depth | 35 mm |
Height | 48 mm |
width | 13 mm |
Operating altitude | 3000 m |
Non-Overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact,1.5 ms on energisation no overlap between NC and NO contact |
Auxiliary Contacts Operation | instantaneous |
Mounting location | front |
Range | TeSys,TeSys Deca |
IP degree of protection | IP20 conforming to IEC 60529 |
Protection Type | gG fuse 10 A |
Brand | Schneider Electric |