
terminal shield - 4 poles - for EZC250/EZCV250 - set of 2
Description
This is a terminal shield for EasyPact EZC(V)250. It is used for protection against direct contacts with power circuit connections. It provides a degree of IP20 and mechanical resistance of IK07. The depth is 68mm.
Product Details
Weight (in Kg) | 0.185 |
---|---|
Product or Component Type | terminal shield |
Quantity Per Set | set of 2 |
Length | 40 |
Poles description | 4P |
Range of Product | EZCV250 EZC250 |
Connection pitch | 68 mm |
Device short name | terminal shields |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Accessory / Separate Part Category | insulation accessory |
Compatibility code | terminal shields |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |