
terminal shield - 3 poles - for EZC100 - set of 2
Description
This is an insulation accessory that protects against direct contact with power circuit for 3 poles EasyPact EZC 100. It is used with front cable or isolated busbar connections. It can be mounted upstream and downstream of the device. It allows to reach the clearance distance requested by IEC 60947-2 standard. The depth is 60mm. It provides IP20 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.087 |
---|---|
Product or Component Type | terminal shield |
Quantity Per Set | set of 2 |
Length | 0 |
Breaking Capacity Code | N F H B |
Poles description | 3P |
Range of Product | EZC100 |
Device short name | terminal shields |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Accessory / Separate Part Category | insulation accessory |
Compatibility code | terminal shields |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |