
Telescopic rotary handle - padlockable - black
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Telescopic rotary handle - padlockable - black
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | rotary handle |
---|---|
Length | 60 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | telescopic |
Range of Product | ComPact NSX400...630 |
Range Compatibility | ComPact (ComPact NSX400),ComPact (ComPact NSX630),PowerPact (PowerPact Multistandard) |
Rotary Handle Padlocking | padlock in OFF position,1 to 3 padlocks |
IP degree of protection | IP55 |
Brand | Schneider Electric |