
Telephone outlet with shutter, Vivace, 1 gang, White
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Telephone outlet with shutter, Vivace, 1 gang, White
Incl. Tax
Incl. Tax
Description
This Vivace one gang telephone socket applies RJ11 connector It has shutter to prevent dust ingress and foreign object insertion The socket comes in white color
Product Details
Weight (in Kg) | 0.0821 |
---|---|
Device Mounting | flush |
Product Or Component Type | telephone socket |
Fixing Center | 60.3 mm |
Embedding Depth | 35 mm |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Projecting Depth | 8 mm |
Material | polycarbonate: surround polycarbonate: grid plate polycarbonate: base |
Ambient air temperature for operation | -5-40 °C |
Range | Vivace |
Connections - Terminals | clamp terminal |
Device Presentation | complete mechanism |
Height | 87 mm |
width | 87 mm |
Relative humidity | 0-95 % |
Device short name | KB31 |
Mounting support | wall mounted |
Tightening Torque | 0.4 N.m |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |