Switched socket, AvatarOn, screw terminal, IP20, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched socket, AvatarOn, screw terminal, IP20, white
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn switched socket E83T25_WE is a complete product in color white and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Activity | HDCWD |
---|---|
Product ID | E83T25_WE |
Show Accessory | No |
Brand | Schneider Electric |
Product Hover Image | /e/8/e83t25_we_g11_1500x1500.jpg |