Switched socket, AvatarOn, LED, screw terminal, IP20, dark grey
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
Switched socket, AvatarOn, LED, screw terminal, IP20, dark grey
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn switched socket E83T25N_DG is a complete product in color dark grey and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is screw. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Product ID | E83T25N_DG |
---|---|
Brand | Schneider Electric |
Product Hover Image | /e/8/e83t25n_dg_1500x1500.jpg |