switch-disconnector Compact INS80 - 3 poles - 80 A
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
switch-disconnector Compact INS80 - 3 poles - 80 A
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.5 kg |
---|---|
Product or Component Type | switch disconnector |
Control Type | rotary handle |
Length | 62.5 |
Mechanical Durability | 20000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Handle Colour | black |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Compact INS80 |
Upside Connection | front |
Visible Break | no |
Product Name | ComPacT INS |
Standards | IEC 60947-3,IEC 60947-1 |
Range of Product | INS40...160 |
Electrical Durability | AC-22A: 1500 cycles 220/240 V AC 50/60 Hz,DC-23A: 1500 cycles 250 V DC 2 poles in series,AC-22A: 1500 cycles 380/415 V AC 50/60 Hz,AC-22A: 1500 cycles 440 V AC 50/60 Hz,AC-22A: 1500 cycles 500 V AC 50/60 Hz,AC-23A: 1500 cycles 220/240 V AC 50/60 Hz,AC-23A: 1500 cycles 380/415 V AC 50/60 Hz,AC-23A: 1500 cycles 440 V AC 50/60 Hz,AC-23A: 1500 cycles 500 V AC 50/60 Hz,DC-22A: 1500 cycles 250 V DC 2 poles in series |
Connection pitch | 18 mm |
Device short name | Compact INS80 |
Network type | DC,AC |
Pollution degree | 3 |
Range | ComPact |
Height | 85 mm |
Depth | 62.5 mm |
width | 90 mm |
Compatibility code | INS80 |
IP degree of protection | IP40 conforming to IEC 60529 |
Mounting support | plate,DIN rail |