switch disconnector, Compact INS320 , 320 A, standard version with black rotary handle, 3 poles
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
switch disconnector, Compact INS320 , 320 A, standard version with black rotary handle, 3 poles
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 4.6 kg |
---|---|
Product or Component Type | switch disconnector |
Control Type | direct front rotary handle |
Length | 130 |
Mechanical Durability | 10000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Handle Colour | black |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Interpact INS320 |
Upside Connection | front |
Visible Break | no |
Product Name | ComPacT INS |
Standards | IEC 60947-1,IEC 60947-3 |
Range of Product | INS320...630 |
Electrical Durability | AC-22A: 1500 cycles 440 V AC 50/60 Hz,AC-22A: 1500 cycles 500 V AC 50/60 Hz,AC-22A: 1500 cycles 690 V AC 50/60 Hz,AC-23A: 1500 cycles 440 V AC 50/60 Hz,AC-23A: 1500 cycles 500 V AC 50/60 Hz,AC-23A: 1500 cycles 690 V AC 50/60 Hz,DC-23A: 1000 cycles 125 V DC |
Connection pitch | 45 mm |
Device short name | Interpact INS320 |
Network type | DC,AC |
Pollution degree | 3 |
Range | ComPact |
Height | 205 mm |
Depth | 130 mm |
width | 185 mm |
Compatibility code | INS320 |
IP degree of protection | IP40 conforming to IEC 60529 |
Mounting support | plate,rail |