switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles

28912
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles

Product Details

Net weight 0.8 kg
Product or Component Type switch disconnector
Control Type rotary handle
Length 15.5
Mechanical Durability 15000 cycles
Poles Description 3P
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Handle Colour black
Contact Position Indicator yes
Downside Connection front
Switch-Disconnector Name Compact INS160
Upside Connection front
Visible Break no
Product Name ComPacT INS
Standards IEC 60947-3,IEC 60947-1
Range of Product INS40...160
Electrical Durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz,DC-23A: 1500 cycles 250 V DC 2 poles in series,AC-22A: 1500 cycles 690 V AC 50/60 Hz,AC-23A: 1500 cycles 690 V AC 50/60 Hz,AC-22A: 1500 cycles 380/415 V AC 50/60 Hz,AC-22A: 1500 cycles 440 V AC 50/60 Hz,AC-22A: 1500 cycles 500 V AC 50/60 Hz,AC-23A: 1500 cycles 220/240 V AC 50/60 Hz,AC-23A: 1500 cycles 380/415 V AC 50/60 Hz,AC-23A: 1500 cycles 440 V AC 50/60 Hz,AC-23A: 1500 cycles 500 V AC 50/60 Hz,DC-22A: 1500 cycles 250 V DC 2 poles in series
Connection pitch 30 mm
Device short name Compact INS160
Network type DC,AC
Pollution degree 3
Range ComPact
Height 100 mm
Depth 62.5 mm
width 135 mm
Compatibility code INS160
IP degree of protection IP40 conforming to IEC 60529
Mounting support plate,DIN rail
Height S 13.5
Width 11.5

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.