
Standard opening undervoltage release MN, MasterPact NT/NW fixed, 200/250VDC, 200/250VAC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Standard opening undervoltage release MN, MasterPact NT/NW fixed, 200/250VDC, 200/250VAC
Incl. Tax
Incl. Tax
Product Details
Product or Component Type | voltage release |
---|---|
[Uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz 200...250 V DC |
Control Type | standard |
Supply Holding Power | 4.5 VA |
Range Compatibility | Masterpact (MasterPact NT)|Masterpact (MasterPact NW)|Masterpact (MasterPact NW DC) |
Range of Product | MasterPact NT|MasterPact NW|MasterPact NW DC |
Device short name | MN |
Range | MasterPact |
Voltage release type | Opening coil|Undervoltage release |
Response time | 40 ms +/- 5 % for MasterPact NT|90 ms +/- 5 % for MasterPact NW |
Device Application | Control |
Brand | Schneider Electric |