
Spacial SM One double-profile mounting rail 35 x 15 2m for all enclosures supply: 20
Description
One double-profile mounting rail 35 x 15 2m for all enclosures supply: 20
Product Details
Weight (in Kg) | 0.948 |
---|---|
Length | 2000 |
Device Composition | 1 rail |
Adjustment | pitch 25 mm continuous adjustment |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |