
SPACIAL S3X stainless 304L, Scotch Brite® finish, H700xW500xD250 mm.
Description
SPACIAL S3X Scotch Brite compact enclosure. H is700xW is500xD is250 mm. For corrosive/specific hygiene. No mounting plate included. 3 mm double-bar lock. Glazed door. Wall mounting installation. Gutter-shaped front rail, single piece body. Stainless steel 304L body, Scotch-Brite brushed surface. Security glass. Protection IP 66, IK08, Grey RAL 7035. Certifications is CAN/CSA 22, UL 508 type A.
Product Details
Weight (in Kg) | 16.596 |
---|---|
Length | 250 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 250 mm |
Enclosure Nominal Height | 700 mm |
Enclosure Nominal Width | 500 mm |
Device Composition | 1 body 1 lock: door 1 door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | specific hygiene corrosive |
Device Application | multi-purpose |
Door type | glazed |
Brand | Schneider Electric |