
SPACIAL S3X stainless 304L, Scotch Brite® finish, H700xW500xD250 mm.
Description
Spacial S3X compact steel enclosure with plain front door. 700 x 500 x 250 mm. Multi-purpose. Installation in wall-mounting. Gutter shaped front rail, single piece body with cross shaped structure. Without mounting plate. Handle double bar 3mm. Body and door stainless steel 304L. Protection IP 55, IK10. Enclosure Scotch-Brite® brushed finish.
Product Details
Weight (in Kg) | 17.36 |
---|---|
Length | 250 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 250 mm |
Enclosure Nominal Height | 700 mm |
Enclosure Nominal Width | 500 mm |
Device Composition | 1 body 1 door 2 lock: door 2 perforated vertical profile drilled: door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | specific hygiene corrosive |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |