
SPACIAL S3X stainless 304L, Scotch Brite® finish, H500xW400xD200 mm.
Description
Spacial S3X compact steel enclosure with plain front door. 500 x 400 x 200 mm. Multi-purpose. Installation in wall-mounting. Gutter shaped front rail, single piece body with cross shaped structure. Without mounting plate. Handle double bar 3mm. Body and door stainless steel 304L. Protection IP 55, IK10. Enclosure Scotch-Brite® brushed finish.
Product Details
Weight (in Kg) | 8.05 |
---|---|
Length | 200 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 500 mm |
Enclosure Nominal Width | 400 mm |
Device Composition | 1 body 1 lock: door 1 door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | corrosive specific hygiene |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |