Schneider Electric SPACIAL S3X stainless 304L, Scotch Brite® finish, H400xW400xD200 mm.
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric SPACIAL S3X stainless 304L, Scotch Brite® finish, H400xW400xD200 mm.
Incl. Tax
Incl. Tax
Description
SPACIAL S3X stainless 304L, Scotch Brite® finish, H400xW400xD200 mm.
Product Details
Weight (in Kg) | 6.698 |
---|---|
Length | 200 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 400 mm |
Enclosure Nominal Width | 400 mm |
Device Composition | 1 body 1 lock: door 1 door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | specific hygiene corrosive |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |