
SPACIAL S3X stainless 304L, Scotch Brite® finish, H300xW300xD150 mm.
Description
SPACIAL S3X stainless 304L, Scotch Brite® finish, H300xW300xD150 mm.
Product Details
Weight (in Kg) | 3.961 |
---|---|
Length | 150 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 150 mm |
Enclosure Nominal Height | 300 mm |
Enclosure Nominal Width | 300 mm |
Device Composition | 1 body 1 lock: door 1 door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | corrosive specific hygiene |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |