Schneider Electric SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW800xD300 mm.

NSYS3X12830
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW800xD300 mm.

Product Details

Weight (in Kg) 43.451
Door Opening Side reversible (120 °)
Enclosure Nominal Depth 300 mm
Enclosure Nominal Height 1200 mm
Enclosure Nominal Width 800 mm
Device Composition 1 body
1 reinforcement frame drilled: door
1 door
2 lock: door
Body Type single piece body, cross-shaped structure
gutter shaped front rail
Environmental Characteristic corrosive
specific hygiene
Device Application multi-purpose
Door type plain
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW800xD300 mm.
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.