
SPACIAL S3X stainless 304L, Scotch Brite® finish, H1000xW800xD300 mm.
Description
Spacial S3X compact steel enclosure with plain front door. 1000 x 800 x 300 mm. Multi-purpose. Installation in wall-mounting. Gutter shaped front rail, single piece body with cross shaped structure. Without mounting plate. 2 points door locking system with handle double bar 3mm. Body and door stainless steel 304L. Protection IP 55, IK10. Enclosure Scotch-Brite® brushed finish.
Product Details
Weight (in Kg) | 37.4 |
---|---|
Length | 300 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 300 mm |
Enclosure Nominal Height | 1000 mm |
Enclosure Nominal Width | 800 mm |
Device Composition | 1 body 1 reinforcement frame drilled: door 1 door 2 lock: door |
Body Type | single piece body, cross-shaped structure gutter shaped front rail |
Environmental Characteristic | corrosive specific hygiene |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |