Schneider Electric Spacial S3D plain door with mount.plate. H800xW600xD200.IP66 IK10 RAL7035.
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Spacial S3D plain door with mount.plate. H800xW600xD200.IP66 IK10 RAL7035.
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 29 kg |
---|---|
Product or Component Type | compact enclosure |
Colour | enclosure: grey (RAL 7035) |
Length | 200 |
IK Degree Of Protection | IK10 conforming to IEC 62262 |
Surface Finish | enclosure: epoxy-polyester powder |
Mounting Plate Description | plain |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 800 mm |
Enclosure Nominal Width | 600 mm |
Installation Accessory Type | wall-mounting |
Lock Type | 3 points lock, 3 mm double-bar |
Number Of Doors | front face: 1 door(s) |
Removable Parts | door by hinges,cable gland plate by screws,mounting plate by fixing element |
Type Of Gland Plate | standard |
Variant Particularity | single piece body,gutter-shaped front rail double sheet thickness |
Device Composition | 1 body,1 mounting plate,1 door with lock,1 cable gland plate |
Device Application | multi-purpose |
Door type | plain |
Range | Spacial |
IP degree of protection | IP66 conforming to IEC 60529 |
Standards | IEC 62208 |
Brand | Schneider Electric |