
Spacial CRNG plain door w/o mount.plate. H1200xW800xD300 IP66 IK10 RAL7035
Description
Spacial CRN wall mounted steel enclosure with plain door. 1200 x 800 x 300 mm. Compact enclosure wall mounting without mounting plate. Reversible (120°) glazed door type. Sides made from a single folded section. Back welded with double profile forming a protected sealed area. 3 mm double-bar lock. Body and door made in steel with security glass. Surface finish in epoxy polyester powder. Grey (RAL 7035). Degree of protection IP66 and IK08.
Product Details
Weight (in Kg) | 44.2 |
---|---|
Colour | grey (RAL 7035) |
Length | 300 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 300 mm |
Enclosure Nominal Height | 1200 mm |
Enclosure Nominal Width | 800 mm |
Device Composition | 1 body 1 door 1 lock 2 cable gland plate: bottom |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |