
Spacial CRN Plain mounting plate H800xW600mm made of galvanised sheet steel
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is800 x W is600 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 135 Kg permissible load. Galvanised steel. Set of 1. Variant particularity is with enclosures H800 x W1200.
Product Details
Weight (in Kg) | 8.792 |
---|---|
Length | 120 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 800 mm W: 600 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |