
Spacial CRN Plain mounting plate H700xW500mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial CRN Plain mounting plate H700xW500mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
Description
Plain mounting plate for Spacial S3DC, S3DCD. For enclosures H is700 x W is500 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 135 Kg permissible load. Galvanised steel. White color. Set of 1. Only US market application.
Product Details
Weight (in Kg) | 4.2 |
---|---|
Length | 37 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 700 mm W: 500 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |