
Spacial CRN Plain mounting plate H600xW400mm made of galvanised sheet steel
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is600 x W is400 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 90 Kg permissible load. Galvanised steel. Set of 1. Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Weight (in Kg) | 2.86 |
---|---|
Length | 120 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 600 mm W: 400 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |