Schneider Electric Spacial CRN Plain mounting plate H500xW400mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Spacial CRN Plain mounting plate H500xW400mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is500 x W is400 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 90 Kg permissible load. Galvanised steel. Set of 1.
Product Details
Weight (in Kg) | 2.27 |
---|---|
Length | 120 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 500 mm W: 400 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |