
Spacial CRN Plain mounting plate H300xW200mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial CRN Plain mounting plate H300xW200mm made of galvanised sheet steel
Incl. Tax
Incl. Tax
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is300 x W is200 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 60 Kg permissible load. Galvanised steel. Set of 1.
Product Details
Weight (in Kg) | 0.532 |
---|---|
Length | 120 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 300 mm W: 200 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |