Schneider Electric Spacial CRN Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Spacial CRN Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
Incl. Tax
Incl. Tax
Description
Plain mounting plate for Spacial CRN, S3D, S3X, PLM. For enclosures H is1000 x W is800 mm. Multi-purpose mounting accessory. Step slide mounting location or direct fixing on backstuds (M8 screws). 150 Kg permissible load. Galvanised steel. Set of 1. Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Weight (in Kg) | 13.87 |
---|---|
Length | 39 |
Depth | 125 mm |
Enclosure Nominal Dimensions | H: 800 mm W: 1000 mm H: 1000 mm W: 800 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |