calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Spacial CRN plain door w/o mount.plate. H800xW600xD300 IP66 IK10 RAL7035..
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
The Spacial CRN wall-mounting compact enclosure comes in grey colour and designed for multi-purpose application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), making it durable and resistant. It has IP66 and IK10 protection level, which can help protect against impact, water and dust. The dimensions are (W) 600 mm x (H) 800 mm x (D) 300 mm. It features a back welded with double profile forming a protected sealed area, sides made from a single folded section. The door type is plain, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Overview
| Length | 82.5 |
|---|---|
| Brand | Schneider Electric |
| Height | 32 |
| Width | 61 |
| Range | PANELSET |
| Product name | PANELSET CRN |
| Application | MULTI-PURPOSE |
| Category | COMPACT ENCLOSURE |
| Enclosure nominal height | 800 MM |
| Enclosure nominal width | 600 MM |
| Enclosure nominal depth | 300 MM |
| Installation accessory type | WALL-MOUNTING |
| Device composition | 1 BODY1 CABLE GLAND PLATE1 DOOR1 LOCK |
| Door type | PLAIN |
| Mounting plate description | WITHOUT MOUNTING PLATE |
| body type | SIDES MADE FROM A SINGLE FOLDED SECTIONBACK WELDED WITH DOUBLE PROFILE FORMING A PROTECTED SEALED AREA |
| Number of doors | FRONT FACE: 1 DOOR(S) |
| Door opening side | REVERSIBLE (120 °) |
| Lock type | 3 MM DOUBLE-BAR LOCK |
| Type of gland plate | STANDARD |
| Accessibility for operation | FRONT |
| Removable parts | DOOR BY HINGESCABLE GLAND PLATE BY SCREWS |
| Material | BODY: STEEL |
| Surface finish | EPOXY-POLYESTER POWDER |
| Colour | GREY (RAL 7035) |
| Standards | IEC 62208ULCUL |
| Product certifications | ULcULDNV-GL |
| Net weight | 22 KG |
| IP degree of protection | IP66 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 32.000 CM |
| Package 1 Width | 61.000 CM |
| Package 1 Length | 82.500 CM |
| Package 1 Weight | 20.500 KG |
| Unit Type of Package 2 | PAM |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 200.000 CM |
| Package 2 Width | 100.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 258.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 193 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 100.09323969509516 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 100 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 40.69911501407482 |
| Carbon footprint of the distribution phase [A4] | 41 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.038849419299159 |
| Carbon footprint of the installation phase [A5] | 4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 48.2950101111302 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 48 kg CO2 eq. |
| SCIP Number | E893f0a0-d2cc-4011-9425-3873dde70142 |
Reviews
Description
The Spacial CRN wall-mounting compact enclosure comes in grey colour and designed for multi-purpose application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), making it durable and resistant. It has IP66 and IK10 protection level, which can help protect against impact, water and dust. The dimensions are (W) 600 mm x (H) 800 mm x (D) 300 mm. It features a back welded with double profile forming a protected sealed area, sides made from a single folded section. The door type is plain, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Overview
| Length | 82.5 |
|---|---|
| Brand | Schneider Electric |
| Height | 32 |
| Width | 61 |
| Range | PANELSET |
| Product name | PANELSET CRN |
| Application | MULTI-PURPOSE |
| Category | COMPACT ENCLOSURE |
| Enclosure nominal height | 800 MM |
| Enclosure nominal width | 600 MM |
| Enclosure nominal depth | 300 MM |
| Installation accessory type | WALL-MOUNTING |
| Device composition | 1 BODY1 CABLE GLAND PLATE1 DOOR1 LOCK |
| Door type | PLAIN |
| Mounting plate description | WITHOUT MOUNTING PLATE |
| body type | SIDES MADE FROM A SINGLE FOLDED SECTIONBACK WELDED WITH DOUBLE PROFILE FORMING A PROTECTED SEALED AREA |
| Number of doors | FRONT FACE: 1 DOOR(S) |
| Door opening side | REVERSIBLE (120 °) |
| Lock type | 3 MM DOUBLE-BAR LOCK |
| Type of gland plate | STANDARD |
| Accessibility for operation | FRONT |
| Removable parts | DOOR BY HINGESCABLE GLAND PLATE BY SCREWS |
| Material | BODY: STEEL |
| Surface finish | EPOXY-POLYESTER POWDER |
| Colour | GREY (RAL 7035) |
| Standards | IEC 62208ULCUL |
| Product certifications | ULcULDNV-GL |
| Net weight | 22 KG |
| IP degree of protection | IP66 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO IEC 62262 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 32.000 CM |
| Package 1 Width | 61.000 CM |
| Package 1 Length | 82.500 CM |
| Package 1 Weight | 20.500 KG |
| Unit Type of Package 2 | PAM |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 200.000 CM |
| Package 2 Width | 100.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 258.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 98 |
| Total lifecycle Carbon footprint | 193 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 100.09323969509516 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 100 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 40.69911501407482 |
| Carbon footprint of the distribution phase [A4] | 41 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.038849419299159 |
| Carbon footprint of the installation phase [A5] | 4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 48.2950101111302 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 48 kg CO2 eq. |
| SCIP Number | E893f0a0-d2cc-4011-9425-3873dde70142 |