
Spacial CRN plain door w/o mount.plate. H500xW400xD250 IP66 IK10 RAL7035..
Description
The Spacial CRN wall-mounting compact enclosure comes in grey colour and designed for multi-purpose application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), making it durable and resistant. It has IP66 and IK10 protection level, which can help protect against impact, water and dust. The dimensions are (W) 400 mm x (H) 500 mm x (D) 250 mm. It features a back welded with double profile forming a protected sealed area, sides made from a single folded section. The door type is plain, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Weight (in Kg) | 8.951 |
---|---|
Colour | grey (RAL 7035) |
Length | 250 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 250 mm |
Enclosure Nominal Height | 500 mm |
Enclosure Nominal Width | 400 mm |
Device Composition | 1 body 1 cable gland plate 1 door 1 lock |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |