Schneider Electric Spacial CRN plain door w/o mount.plate. H300xW300xD200 IP66 IK10 RAL7035..
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Spacial CRN plain door w/o mount.plate. H300xW300xD200 IP66 IK10 RAL7035..
Incl. Tax
Incl. Tax
Description
The Spacial CRN wall-mounting compact enclosure comes in grey colour and designed for multi-purpose application. This compact enclosure is composed of body, cable gland plate, door, lock. The compact enclosure is made of steel (body), making it durable and resistant. It has IP66 and IK10 protection level, which can help protect against impact, water and dust. The dimensions are (W) 300 mm x (H) 300 mm x (D) 200 mm. It features a back welded with double profile forming a protected sealed area, sides made from a single folded section. The door type is plain, it has 1 door(s) and the door opening side is reversible. Equipped with a 3 mm double-bar lock lock type. Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Weight (in Kg) | 4.778 |
---|---|
Colour | grey (RAL 7035) |
Length | 200 |
Door Opening Side | reversible (120 °) |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 300 mm |
Enclosure Nominal Width | 300 mm |
Device Composition | 1 body 1 cable gland plate 1 door 1 lock |
Device Application | multi-purpose |
Door type | plain |
Brand | Schneider Electric |